Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

BLQ4D30004

copy to clipboard click to copy Copied to clipboard!

1/4″ Blind Mate SAE-04 Valved In-Line Liquid Cooling Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Chrome
Mounting Option:
Thread
Temperature Range:
0°F - 240°F (-17°C - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved
Body Type:
Body
Spillage:
Spillage is < 0.025 cc per disconnect at 0 psi and  < 0.055 cc per disconnect rated at 120 psi;  Inclusion < 0.025 cc per connect
Weight:
.001 Each
Bag Qty:
10

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products