Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

AQG17108

1/2" Hose Barb Genderless AseptiQuik G PPSU Connector Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polyphenylsulfone, USP Class VI, ADCF
Material Finish:
Molded White
Color:
White with purple pull tab
Mounting Option:
Free Floating
Sterilization:
Gamma, Up to 50 kGy irradiation
Temperature Range:
34°F - 104°F (1°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved
Body Type:
Genderless
Weight:
.001 Each
Bag Qty:
5

Recently Viewed

View all recently visited products