Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

AQC22006

3/8 Hose Barb AseptiQuik Insert
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Molded White
Pressure Range:
Up to 60 psi, 4.1 bar
Color:
White with blue pull tab
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
39°F - 104°F (4°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved
Body Type:
Insert
Weight:
.12 Ounce
Bag Qty:
5

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products