Termination Size

    Termination Type

      Pressure Range

        Valve Options

          Mounting Options

            Sterilization

              RFID Enabled

                AseptiQuik X

                AseptiQuik® X large format 1" connectors provide quick and easy sterile connections for high flow applications, even in non-sterile environments. AseptiQuik X’s “TWIST-PULL-TWIST” design enables users to quickly transfer large volumes of media easily with less risk of operator error. The connector’s robust design provides reliable performance without the need for clamps, fixtures or tube welders. Biopharmaceutical manufacturers can now make 1” sterile connections with the quality and market availability they expect from the leader in single-use connection technology.

                AseptiQuik X Video
                Features Benefits
                TWIST-PULL-TWIST Design Intuitive  three-step connection process reduces risk of operator error
                Membrane Pull Tabs Ensure simultaneous and secure removal of both membranes
                Robust Construction Repeatable and reliable performance with no additional hardware required
                Integrated Lock Ring Secures final connection preventing disassembly
                CPC Click Audible confirmation of completed assembly steps
                Pressure: Up to 60 psi, 4.1 bar
                Temperature: 39°F to 104°F (4°C  to 40°C)
                Typical Flow Rate: Cv~14.4 max
                 
                Materials:
                Main Components:

                Polycarbonate (white), USP Class VI, ADCF

                Lock Ring:         Polycarbonate (blue), USP Class VI, ADCF

                Pull Tabs:

                Polycarbonate (blue, standard version), USP Class VI,

                ADCF

                Polycarbonate (white, HT version), USP Class VI, ADCF

                Caps:

                Polypropylene (clear), USP Class VI, ADCF

                Seals:

                Silicone (clear), platinum-cured, USP Class VI, ADCF

                Membrane:

                Polyethylene (standard version),USP Class VI, ADCF

                Hydrophobic polyethersulfone (HT version), USP Class VI

                   
                Termination Size:

                3/4" and 1" ID hose barb (19.0mm and 25.4mm), 1-1/2" sanitary

                   
                Sterilization:  
                Gamma:

                Up to 50kGy irradiation

                Autoclave: High Temp (HT) Version:

                Up to 266°F (130°C) for 30 minutes

                   
                Colder AseptiQuik X Flow
                   
                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
                straight-through Cv~14.4 max

                Legend

                Legend

                12 list items
                • «
                • 1
                • »

                Product

                Bodies

                AQX33024 product photo

                AQX33024

                1-1/2 Sanitary AseptiQuik X Body
                AQX17016 product photo

                AQX17016

                1 Hose Barb AseptiQuik X Body
                AQX17012HT product photo

                AQX17012HT

                3/4 Hose Barb AseptiQuik X Body, High Temperature
                AQX33024HT product photo

                AQX33024HT

                1-1/2 Sanitary AseptiQuik X Body, High Temperature
                AQX17012 product photo

                AQX17012

                3/4 Hose Barb AseptiQuik X Body
                AQX17016HT product photo

                AQX17016HT

                1 Hose Barb AseptiQuik X Body, High Temperature

                Inserts

                AQX22012HT product photo

                AQX22012HT

                3/4 Hose Barb AseptiQuik X Insert, High Temperature
                AQX44024 product photo

                AQX44024

                1-1/2 Sanitary AseptiQuik X Insert
                AQX22016 product photo

                AQX22016

                1 Hose Barb AseptiQuik X Insert
                AQX44024HT product photo

                AQX44024HT

                1-1/2 Sanitary AseptiQuik X Insert, High Temperature
                AQX22012 product photo

                AQX22012

                3/4 Hose Barb AseptiQuik X Insert
                AQX22016HT product photo

                AQX22016HT

                1 Hose Barb AseptiQuik Insert, High Temperature
                12 list items
                • «
                • 1
                • »

                Recently Viewed

                View All