It appears your browser has cookies disabled. CPC’s website requires your browser to enable cookies in order to login. Please enable cookies and reload this page. You can change your cookie setting at any time. See our privacy policy here.
AseptiQuik® STC Connectors integrate the AseptiQuik sterile connector and the Steam-Thru® II SIP connector, giving manufacturers flexibility between hybrid stainless steel and single-use processing equipment. The AseptiQuik STC connector combines either an AseptiQuik G, AseptiQuik S or AseptiQuik C sterile connector with a Steam-Thru II connection that can be mounted directly to stainless steel processing equipment via a sanitary termination. AseptiQuik STC connectors utilizing an AseptiQuik G or S sterile connector offer a genderless design, simplifying system integration at the aseptic connector end. AseptiQuik STC connectors utilizing an AseptiQuik C sterile connector allow system designers to incorporate a keyed female-to-male connection at the aseptic connector end.
The union of the two connectors into a single unit through a sanitary clamp allows an AseptiQuik sterile connection to be steamed on to stainless equipment via SIP. After the SIP cycle, a wide range of single-use systems can be connected. The SIP process can be done in advance allowing a quick and easy sterile connection to the AseptiQuik half without having to wait 30-60 minutes for SIP prior to harvest.
Note: Steam pressures are estimated based upon information in Steam Tables found in literature
Termination Sizes
Sizes:
¾" and 1 ½" sanitary
Materials
Main Components:
AseptiQuik - Polycarbonate (white), USP Class VI
Steam-Thru II - Polysulfone (amber tint), USP Class VI
Seals:
Silicone (clear), platinum-cured, USP Class VI
Pull Tabs:
Polycarbonate (blue, standard version), USP Class VI
Polycarbonate (white, HT version), USP Class VI
Caps:
Polypropylene (clear), USP Class VI
Membrane:
Polyethylene (standard version), USP Class VI
Hydrophobic polyethersulfone (HT versions), USP Class VI
Clamp:
Nylon 66 (white), USP Class VI
Removable Sleeve:
Polycarbonate
WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions. Use the graph above as a guide.