Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

AQL17012

3/4" Hose Barb Genderless AseptiQuik L Connector Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Molded White
Pressure Range:
Up to 60 psi, 4.1 bar; Up to 75 psi, 5.1 bar for 48 hours
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
34°F - 104°F (1°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Option:
Non-Valved
CPCBodyType:
Genderless

Mating Parts

Recently Viewed

View all recently visited products