Termination Size

    Termination Type

      Pressure Range

        Valve Options

          Mounting Options

            Sterilization

              RFID Enabled

                AseptiQuik DC

                AseptiQuik® DC Connector is the first all-in-one single-use connection technology to offer both a sterile connection and a sterile disconnection. With the new AseptiQuik DC connector, manufacturers can make quick and easy sterile connections, even in non-sterile environments.

                AseptiQuik DC’s intuitive CLICK-PULL-TWIST design enables users to transfer media easily with less risk of operator error. After transfer is complete, a simple one-step disconnection maintains media sterility by preventing external organisms from entering into the media flow path.

                The connector’s robust design and automatic shutoff valves provide reliable performance without the need for clamps, fixtures or tube welders.
                Features Benefits
                CLICK-PULL-TWIST Design Intuitive  three-step connection process reduces risk of operator error
                Simple One-Step Disconnection Maintains media sterility
                Membrane Pull Tabs Ensure simultaneous and secure removal of both membranes
                Automatic Shutoff Valves Eliminate the need for pinch clamps or tube welders
                Robust Construction Integrated lock ring and innovative seal technology ensure reliable performance
                Market Availability

                Open access through multiple supply chain partners


                Pressure: Up to 60 psi, 4.1 bar
                Temperature: 39°F to 104°F (4°C  to 40°C)
                Typical Flow Rate: Cv~ .077 to 1.9
                 
                Materials:
                Connector:

                Polycarbonate (white), USP Class VI, ADCF

                Lock Ring and Thumblatch:         Polycarbonate (blue), USP Class VI, ADCF

                Pull Tabs:

                Polycarbonate (blue, standard version), USP Class VI, ADCF
                Caps:

                Polypropylene (clear), USP Class VI, ADCF

                Seals:

                Silicone (clear), platinum-cured, USP Class VI, ADCF

                Membrane:

                Polyethylene (standard version)

                Springs:      316 Stainless steel
                Termination Size:

                1/4" (6.4mm), 1/2"(12.7mm) and 3/8" (9.5mm) hose barb

                   
                Sterilization:  
                Gamma:

                Up to 50kGy irradiation

                 

                 

                   
                Colder AseptiQuik DC Flow
                   
                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
                     
                Single Shut-Off Cv~0.77 max (1/4" hose barb)
                Cv~1.1 max (3/8" hose barb)
                Cv~1.2 max (1/2" hose barb)

                Legend
                Legend

                6 list items
                • «
                • 1
                • »

                Product

                Bodies

                AQCDC17008 product photo

                AQCDC17008

                1/2 Hose Barb AseptiQuik DC Body
                AQCDC17006 product photo

                AQCDC17006

                3/8 Hose Barb AseptiQuik DC Body
                AQCDC17004 product photo

                AQCDC17004

                1/4 Hose Barb AseptiQuik DC Body

                Inserts

                AQCDC22008 product photo

                AQCDC22008

                1/2 Hose Barb AseptiQuik DC Insert
                AQCDC22004 product photo

                AQCDC22004

                1/4 Hose Barb AseptiQuik DC Insert
                AQCDC22006 product photo

                AQCDC22006

                3/8 Hose Barb AseptiQuik DC Insert
                6 list items
                • «
                • 1
                • »

                Recently Viewed

                View All