Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

AQGDC17004

1/4" Hose Barb AseptiQuik G Disconnect
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polycarbonate, USP Class VI, ADCF
Material Finish:
Molded White
Pressure Range:
0-60 psi; Up to 75 psi for 48 hours
Color:
White with blue pull tab
Mounting Option:
Free Floating
Sterilization:
Gamma
Temperature Range:
34°F - 104°F (1°C - 40°C)
Seal Options:
Silicone, platinum-cured, USP Class VI, ADCF
Valve Spring:
Alloy C-276
Valve Option:
Valved
Body Type:
Genderless
Weight:
.001 Each
Bag Qty:
5

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products