Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

42600

copy to clipboard click to copy Copied to clipboard!

1/4 Hose Barb Valved In-Line Coupling Insert (APCD22004 NSF)

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Bag Qty:
25

Recently Viewed

View all recently visited products