Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

42400

1/4 NPT Valved Coupling Insert (APCD24004 NSF)
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
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
FDA EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Bag Qty:
25

Recently Viewed

View all recently visited products