Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

APCD16004

1/4 Hose Barb Valved Panel Mount Coupling Body
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
White
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Weight:
.0195 Ounce
Bag Qty:
25

Mating Parts

View all mating parts

Different Order Unit

Recently Viewed

View all recently visited products