APC10004
1/4 NPT Non-Valved Coupling Body
- Material:
- Acetal
- Material Finish:
- Natural
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- White
- Mounting Option:
- Thread
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Valve Option:
- Non-Valved
- Body Type:
- Body
- Bag Qty:
- 25