Material

    Termination Size

      Termination Type

        Seal Options

          Mounting Options

            RFID Enabled

              CPU.DQPro_Pur Bag Qty 1.DRUMQUIK.Unspecified.Unspecified

              8 list items
              • «
              • 1
              • »

              Product

              Fittings, Valves and Accessories

              DQUDA3PKIT product photo

              DQUDA3PKIT

              3-Port UDA Adaptor Kit includes EPDM O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs
              DQUDACAP2PKITPP product photo

              DQUDACAP2PKITPP

              2-Port Polypro Adaptor Cap for 38mm SP400 Bottles and Dip-tubes, FKM O-Ring
              DQUDA3PKIT202 product photo

              DQUDA3PKIT202

              3-Port UDA Adaptor Kit includes FKM (Viton®) O-Ring, Locking Nut, 35.5" (905mm) Dip-tube, 1/2" x 3/8" and 1/2" x 1/4" Reducer Bushings and 1/4" and 3/8" NPT Plugs

              O-Rings and Seals

              DQMBUNGPP56X412 product photo

              DQMBUNGPP56X412

              Bung Closure, EPDM O-Ring, BCS56X4 X 3/4 NPS Female Thread
              DQMCAPPP70MM product photo

              DQMCAPPP70MM

              Cap Closure, EPDM O-Ring, 70mm X 3/4 NPS Female Thread
              DQMBUNGPP2NPS12 product photo

              DQMBUNGPP2NPS12

              Bung Closure, EPDM O-Ring, 2" NPS X 3/4 NPS Female Thread
              DQMCAPPP63MM product photo

              DQMCAPPP63MM

              Cap Closure, EPDM O-Ring, 63mm, 3/4 NPS Female Thread
              DQMBUNGPP2BUT12 product photo

              DQMBUNGPP2BUT12

              Bung Closure, EPDM O-Ring, 2" Buttress X 3/4 NPS Female Thread
              8 list items
              • «
              • 1
              • »

              Recently Viewed

              View All