Material

    Termination Size

      Termination Type

        Valved?

          Seal Options

            Mounting Options

              CPU.Bag Qty 5.UDC.Unspecified.Unspecified

              Product

              Bodies

              99100 product photo

              99100

              5/8 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF
              99400 product photo

              99400

              3/8 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF
              98500 product photo

              98500

              3/8 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
              95400 product photo

              95400

              1/2 Hose Barb Valved Elbow Coupling Body Silicone O-Ring (UDC) - NSF
              99000 product photo

              99000

              3/8 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF
              98700 product photo

              98700

              3/4 Hose Barb Valved Coupling Body FDA EPDM O-Ring (UDC) - NSF
              97700 product photo

              97700

              1/2 Hose Barb Valved Elbow Coupling Body FDA Buna O-Ring (UDC) - NSF
              98400 product photo

              98400

              3/8 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
              99200 product photo

              99200

              3/4 Hose Barb Valved In-Line Coupling Body Assembly Silicone O-Ring (UDC) - NSF
              98600 product photo

              98600

              3/4 Hose Barb Valved Coupling Body FDA Buna O-Ring (UDC) - NSF
              95600 product photo

              95600

              1/2 Hose Barb Valved Coupling Body Silicone O-Ring (UDC) - NSF
              95100 product photo

              95100

              1/2 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF

              Recently Viewed

              View All