Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              RFID Enabled

                CPU.Bag Qty 5.TT.Unspecified.Unspecified

                Product

                Bodies

                TFB10M3 product photo

                TFB10M3

                Non-Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
                TFB100112 product photo

                TFB100112

                Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
                TFB10 product photo

                TFB10

                Tentube Coupling Body Without Fitting Inserts
                TFBD1002 product photo

                TFBD1002

                Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
                TFB1002 product photo

                TFB1002

                Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
                TFBD1001 product photo

                TFBD1001

                Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies
                TFB100212 product photo

                TFB100212

                Non-Valved Coupling Body with 1/8 Hose Barb Female Fitting Bodies
                TFBD10M3 product photo

                TFBD10M3

                Valved Coupling Body with 3mm Hose Barb Female Fitting Bodies
                TFB1001 product photo

                TFB1001

                Non-Valved Coupling Body with 1/16 Hose Barb Female Fitting Bodies

                Fittings, Valves and Accessories

                TPM10 product photo

                TPM10

                Tentube Panel Mount Adapter and Nut
                TS10 product photo

                TS10

                Tentube Tube Shroud

                Inserts

                TMB100112 product photo

                TMB100112

                Non-Valved Coupling Insert with 1/16 Hose Barb Male Fitting Inserts

                Recently Viewed

                View All