Material

    Termination Size

      Termination Type

        Valved?

          Seal Options

            Mounting Options

              CPU.Bag Qty 25.PLC NSF.Unspecified.Unspecified

              Product

              Bodies

              28000 product photo

              28000

              1/4 Hose Barb Non-Valved Panel Mount Coupling Body (PLC16004 NSF)
              29700 product photo

              29700

              3/8 PTF Valved Panel Mount Coupling Body (PLCD12006 NSF)
              26700 product photo

              26700

              3/8 Hose Barb Valved Panel Mount Coupling Body (PLCD16006 NSF)
              22600 product photo

              22600

              3/8 NPT Non-Valved Coupling Body (PLC10006 NSF)
              28200 product photo

              28200

              1/4 JG Valved Panel Mount Coupling Body (PLCD11004 NSF)
              21000 product photo

              21000

              1/4 NPT Valved Coupling Body (PLCD10004 NSF)
              23200 product photo

              23200

              1/4 PTF Non-Valved In-Line Coupling Body (PLC13004 NSF)
              22100 product photo

              22100

              1/4 Hose Barb Valved In-Line Coupling Body (PLCD17004 NSF)
              21100 product photo

              21100

              1/4 Hose Barb Valved Panel Mount Coupling Body (PLCD16004 NSF)
              24500 product photo

              24500

              3/8 PTF Valved In-Line Coupling Body (PLCD13006 NSF)
              20400 product photo

              20400

              1/4 NPT Non-Valved Coupling Body (PLC10004 NSF)
              20800 product photo

              20800

              3/8 Hose Barb Valved In-Line Coupling Body (PLCD17006 NSF)

              Recently Viewed

              View All