Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              Sterilization

                RFID Enabled

                  CPU.Bag Qty 25.OTHER.Unspecified.Unspecified

                  Product

                  Bodies

                  DTLD17006MBLK product photo

                  DTLD17006MBLK

                  3/8" Dual Hose Barb, Valved, In-line Coupling Body
                  DTLD17004MBLK product photo

                  DTLD17004MBLK

                  1/4" Dual Hose Barb, Valved, In-line Coupling Body
                  DTLD17004 product photo

                  DTLD17004

                  1/4" Dual Hose Barb, Valved, In-line Coupling Body
                  DTLD17006 product photo

                  DTLD17006

                  3/8" Dual Hose Barb, Valved, In-line Coupling Body

                  Fittings, Valves and Accessories

                  TF2006 product photo

                  TF2006

                  3/8 PTF X 1/8 NPT Fitting
                  TF4006 product photo

                  TF4006

                  3/8 PTF X 1/4 NPT Fitting
                  TF1004 product photo

                  TF1004

                  1/4 PTF X 10-32 Fitting
                  TF2002 product photo

                  TF2002

                  1/8 PTF X 1/8 NPT Fitting
                  TF2004 product photo

                  TF2004

                  1/4 PTF X 1/8 NPT Fitting
                  TF4004 product photo

                  TF4004

                  1/4 PTF X 1/4 NPT Fitting

                  Other

                  Recently Viewed

                  View All