2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

NS2D1204

1/4 PTF Valved Panel Mount Coupling Body
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Pressure Range:
Vacuum to 45 psi, 3.1 bar
Color:
Gray with dark gray overmold
Mounting Option:
Panel Mount
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
OTHER
Valve Spring:
316 Stainless Steel
Valve Option:
Valved

Replacement

Recently Viewed

View All