Material

    Termination Size

      Valve Options

        Seal Options

          Mounting Options

            RFID Enabled

              CPU.Bag Qty 25.APC NSF.Unspecified.Unspecified

              Product

              Bodies

              49300 product photo

              49300

              1/4 In-Line Coupling Body with Shroud (APC13004SH NSF)
              9208200 product photo

              9208200

              1/4 Hose Barb Valved Panel Mount Coupling Body (APCD16004 NSF)
              43200 product photo

              43200

              1/4 PTF Valved In-Line Coupling Body with Shroud (APCD13004SH NSF)
              9208100 product photo

              9208100

              3/8 Hose Barb Non-Valved Panel Mount Coupling Body NSF APC
              9203301 product photo

              9203301

              3/8 BSPT Valved In-Line Coupling Body (APC NSF)
              42200 product photo

              42200

              3/8 Valved In-Line Coupling Body with Shroud (APCD17006SH NSF)
              45500 product photo

              45500

              5/8 UNF Female Valved Coupling Body (NSF)
              46000 product photo

              46000

              1/4 Compression Valved In-Line Coupling Body (NSF)
              42100 product photo

              42100

              1/4 Valved In-Line Coupling Body with Shroud (APCD17004SH NSF)
              9207900 product photo

              9207900

              1/4 Hose Barb Non-Valved Panel Mount Coupling Body (APC16004 NSF)
              46100 product photo

              46100

              3/8 Compression Valved Coupling Body (NSF)
              49200 product photo

              49200

              3/8 NPT Non-Valved Coupling Body (APC10006 NSF)

              Recently Viewed

              View All