Material

    Termination Size

      Termination Type

        Valve Options

          Seal Options

            Mounting Options

              RFID Enabled

                CPU.Bag Qty 10.LC NSF.Unspecified.Unspecified

                Product

                Bodies

                76300 product photo

                76300

                1/4 Hose Barb Non-Valved In-Line Coupling Body (LC17004 NSF)
                76200 product photo

                76200

                3/8 PTF Valved In-Line Coupling Body (LCD13006 NSF)
                75800 product photo

                75800

                3/8 Hose Barb Valved Panel Mount Coupling Body (LCD16006 NSF)
                75600 product photo

                75600

                3/8 PTF Valved Panel Mount Coupling Body (LCD12006 NSF)
                74600 product photo

                74600

                1/4 NPT Valved Coupling Body (LCD10004 NSF)
                70800 product photo

                70800

                1/4 Hose Barb Valved In-Line Coupling Body (LCD17004 NSF)
                76400 product photo

                76400

                3/8 Hose Barb Non-Valved In-Line Coupling Body (LC17006 NSF)
                71200 product photo

                71200

                1/4 NPT Non-Valved Coupling Body (LC10004 NSF)
                75700 product photo

                75700

                3/8 Hose Barb Non-Valved Panel Mount Coupling Body (LC16006 NSF)
                75200 product photo

                75200

                3/8 BSPT Valved Coupling Body (LCD10006BSPT NSF)
                76500 product photo

                76500

                3/8 Hose Barb Valved In-Line Coupling Body (LCD17006 NSF)
                74800 product photo

                74800

                1/4 BSPT Valved Coupling Body (LCD10004BSPT NSF)

                Recently Viewed

                View All