Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

SRC2202

1/8 Hose Barb Coupling Insert
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
Material:
Polypropylene
Material Finish:
Molded White
Pressure Range:
Vacuum to 25 psi, 1.7 bar
Color:
White with blue pads
Sterilization:
EtO, e-beam or gamma
Temperature Range:
32°F - 110°F (0°C - 43°C)
Valve Option:
Non-Valved
CPCBodyType:
Insert

Autre unité de commande

Récemment consultés

View all recently visited products