SMFD02MBLK
1/8 Hose Barb Valved In-Line Coupling Body
- Material:
- Acetal
- Material Finish:
- Molded Black
- Pressure Range:
- Vacuum to 100 psi, 6.9 bar
- Color:
- Black
- Mounting Option:
- Free Floating
- Temperature Range:
- -40°F - 180°F (-40°C - 82°C)
- Seal Options:
- BUNA-N
- Valve Spring:
- 316 Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Body
- Bag Qty:
- 50