Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

SMFD02

copy to clipboard click to copy Copied to clipboard!

1/8 Hose Barb Valved In-Line Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Pressure Range:
Vacuum to 100 psi, 6.9 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
50

Récemment consultés

View all recently visited products