Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

27700

3/8 Hose Barb Non-Valved In-Line Coupling Body (PS1700612 NSF)
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
Material:
Polypropylene
Material Finish:
Natural
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
EPDM
Valve Option:
Non-Valved
Body Type:
Body
Bag Qty:
25

Récemment consultés

View all recently visited products