Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

PMCD100412

copy to clipboard click to copy Copied to clipboard!

1/4 NPT Valved Coupling Body

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Almond
Mounting Option:
Thread
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
25

Vous pouvez également aimer

View all mating parts

En vedette

Récemment consultés

View all recently visited products