Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

PMC2203

3/16 Hose Barb Non-Valved In-Line Coupling Insert
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Free Floating
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
25

Produit de substitution

Vous pouvez également aimer

View all mating parts

En vedette

Récemment consultés

View all recently visited products