Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

20300

1/4 NPT Non-Valved Coupling Insert (PLC24004 NSF)
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
Material:
Acetal
Material Finish:
Natural
Color:
White
Mounting Option:
Thread
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
25

Récemment consultés

View all recently visited products