Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

PLC4200412

copy to clipboard click to copy Copied to clipboard!

1/4 Hose Barb Non-Valved Panel Mount Coupling Insert

copy to clipboard click to copy Copied to clipboard!
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Almond
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Almond
Mounting Option:
Panel Mount
Sterilization:
Gamma: Up to 50 kGy irradiation
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
25

Produit de substitution

Vous pouvez également aimer

View all mating parts

En vedette

View all additional parts

Récemment consultés

View all recently visited products