Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

INS4DR1700401

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, USB
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Black/Grey
Color:
Black/Grey
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Other
Bag Qty:
25

Vous pouvez également aimer

Récemment consultés

View all recently visited products