Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

MCD1604

1/4 Hose Barb Valved Panel Mount Body
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
This product is available in Singles up to 3.
Material:
Brass
Material Finish:
Chrome
Pressure Range:
Vacuum to 250 psi, 17.3 bar
Color:
Chrome
Mounting Option:
Panel Mount
Temperature Range:
-40°F - 180°F (-40°C - 82°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Body
Bag Qty:
10

Vous pouvez également aimer

View all mating parts

Récemment consultés

View all recently visited products