Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

82500

3/4 NPT Non-Valved Coupling Insert (HFC241235 NSF)
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
Material:
Polysulfone
Material Finish:
Natural
Pressure Range:
Vacuum to 125 psi, 8.6 bar
Color:
Gray
Mounting Option:
Thread
Temperature Range:
-40°F - 280°F (-40°C - 138°C)
Seal Options:
EPR
Valve Option:
Non-Valved
Body Type:
Insert
Bag Qty:
10

En vedette

Récemment consultés

View all recently visited products