Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

65100

5/8 Hose Barb Valved In-Line Coupling Insert (HFCD221012 NSF)
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
Material:
Polypropylene
Material Finish:
Molded Grey
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
EPR
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
Body Type:
Insert
Bag Qty:
10

En vedette

Récemment consultés

View all recently visited products