Matériaux

    Taille de la terminaison

      Type de terminaison

        Plage de pression

          À valve ?

            Option de joint d’étanchéité

              Capacité RFID ?

                Everis PLQ2

                The Everis PLQ2 Series liquid cooling connectors provide ultra-reliable, dripless connections and disconnections. Made of PPSU, a high-performance thermoplastic, the Everis PLQ2 connector is lightweight, not susceptible to galvanic corrosion and rated UL94 V0 flame retardant. With an ergonomic thumb latch, Everis PLQ2 fittings are easy to use. They are purpose-built for liquid cooling of electronics applications and offer a high-flow capacity to optimize thermal management system performance. Everis PLQ2 quick disconnects use CPC-developed valve technology that is designed for long-term use with no spill upon disconnect.

                Features Benefits
                Made of high-performance PPSU material Lightweight, durable and chemically compatible with widely used liquid cooling fluids and UL94 VO flame retardant
                Non-spill valve design No drips during connection or disconnection
                High flow to size ratio with low pressure drop Increased cooling efficiency in small spaces
                Ergonomic body and latch design Simple, intuitive one-handed operation
                Audible click upon connection Provides connection assurance
                Barbed and threaded termination options Meets preferences for mounting or tubing connections
                Robust product testing (product tested to 10,000 cycles) Reliability assurance with proven dimensional stability
                Pressure Range: Vacuum to 120 psi, 8.3 bar
                Temperature Range: 0°F to 240°F (-17°C to 115°C)
                Storage/Shipping: -40°F to 240°F (-40°C to 115°C)
                Flow Coefficient: Cv ~ 0.37

                Material:
                Main housing components: Polyphenylsulfone PPSU
                Valves and thumb latch: PPSU
                Valve spring (wetted): Stainless steel
                External spring: Stainless steel
                Seals: EPDM
                Seal spacer: PTFE
                Compliance: RoHS, REACH

                Color:
                Matte Black with Cool Blue or Warm Red

                Tubing Sizes:
                1/4" ID (6.4mm ID)

                Lubricants:
                Krytox® PFPE

                Spillage:
                <0.015 cc per disconnect at 0 psi
                <0.063 cc per disconnect rated at 200 psi

                Inclusion:
                <0.063 cc per connect
                WARNING: Pressure, temperature, chemicals and operating environment can affect the performance of couplings. It is the customer’s responsibility to test the suitability of Colder products in their own application conditions.
                non-spill Cv ~ 0.37

                Legend
                Legend

                12 éléments
                • «
                • 1
                • »

                Product

                Bodies

                PLQ2D1704LBLU photo du produit

                PLQ2D1704LBLU

                PLQ2D1704LBLU
                Everis 1/4" Locking Hose Barb Everis Valved In-Line Liquid Cooling Coupling Body, Cool Blue
                ID du produit : PLQ2D1704LBLU
                PLQ2D1704LRED photo du produit

                PLQ2D1704LRED

                PLQ2D1704LRED
                Everis 1/4" Locking Hose Barb Everis Valved In-Line Liquid Cooling Coupling Body, Warm Red
                ID du produit : PLQ2D1704LRED
                PLQ2D3004BLU photo du produit

                PLQ2D3004BLU

                PLQ2D3004BLU
                Everis 1/4" SAE-4 Everis Valved In-Line Liquid Cooling Coupling Body, Cool Blue
                ID du produit : PLQ2D3004BLU
                PLQ2D3004RED photo du produit

                PLQ2D3004RED

                PLQ2D3004RED
                Everis 1/4" SAE-4 Everis Valved In-Line Liquid Cooling Coupling Body, Warm Red
                ID du produit : PLQ2D3004RED
                PLQ2D3102BLU photo du produit

                PLQ2D3102BLU

                PLQ2D3102BLU
                Everis G 1/8 Thread/BSPP Everis Valved In-line Liquid Cooling Body, Cool Blue
                ID du produit : PLQ2D3102BLU
                PLQ2D3102RED photo du produit

                PLQ2D3102RED

                PLQ2D3102RED
                Everis G 1/8 Thread/BSPP Everis Valved In-line Liquid Cooling Body, Warm Red
                ID du produit : PLQ2D3102RED

                Inserts

                PLQ2D2204LBLU photo du produit

                PLQ2D2204LBLU

                PLQ2D2204LBLU
                1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Cool Blue
                ID du produit : PLQ2D2204LBLU
                PLQ2D2204LRED photo du produit

                PLQ2D2204LRED

                PLQ2D2204LRED
                1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Insert, Warm Red
                ID du produit : PLQ2D2204LRED
                PLQ2D4604BLU photo du produit

                PLQ2D4604BLU

                PLQ2D4604BLU
                1/4" SAE Valved Liquid Cooling Coupling Insert, Cool Blue
                ID du produit : PLQ2D4604BLU
                PLQ2D4604RED photo du produit

                PLQ2D4604RED

                PLQ2D4604RED
                Everis 1/4" SAE-4 Everis Valved Liquid Cooling Coupling Insert, Warm Red
                ID du produit : PLQ2D4604RED
                PLQ2D4702BLU photo du produit

                PLQ2D4702BLU

                PLQ2D4702BLU
                Everis G 1/8 Thread/BSPP Everis Valved Liquid Cooling Connector Insert, Cool Blue
                ID du produit : PLQ2D4702BLU
                PLQ2D4702RED photo du produit

                PLQ2D4702RED

                PLQ2D4702RED
                Everis G 1/8 Thread/BSPP Everis Valved Liquid Cooling Connector Insert, Warm Red
                ID du produit : PLQ2D4702RED
                12 éléments
                • «
                • 1
                • »

                Récemment consultés

                View all recently visited products