Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

SLMU

Luer Fitting, Male Slip Luer x Male Slip Luer, Natural Polypropylene
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Natural
Mounting Option:
In-Line
Temperature Range:
-10°F - 150°F (-23°C - 66°C)
Valve Option:
Non-Valved
Body Type:
Luers
Bag Qty:
100

Récemment consultés

View all recently visited products