PLQ4D47004BLU
Everis G 1/4 Thread/BSPP Valved Liquid Cooling Coupling Insert, Cool Blue
- Material:
- Polyphenylsulfone/PPSU
- Material Finish:
- Black, Transparent
- Pressure Range:
- Vacuum to 120 psi, 8.3 bar
- Color:
- Black with Cool Blue
- Mounting Option:
- In-line
- Temperature Range:
- 0°F - 185°F ((-17°C) - 85°C)
- Seal Options:
- EPDM
- Valve Spring:
- Stainless Steel
- Valve Option:
- Valved
- Body Type:
- Insert
- Shipping/Storage Temperature Range:
- -40°C to 115°C
- Torque:
- 12 lb-in
- Spillage:
- Spillage is < 0.015 cc per disconnect at 0 psi and < 0.063 cc per disconnect rated at 120 psi; Inclusion < 0.063 cc per connect
- Bag Qty:
- 10