Outils en Ligne

Configurateur de produit Déterminez les types de couplage à utiliser dans votre projet
Téléchargement de CAD Téléchargez les dessins CAD de couplages spécifiques à utiliser directement dans votre logiciel de conception
    Catalogues Produits Utilisation de nos catalogues produits pour consulter notre liste complète de produits
    Catalogues Produits
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    DQPROKEYDICOMBO

    copy to clipboard click to copy Copied to clipboard!

    Key Kit for Drum Coupling Insert, All Molded Colors

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Polyethylene
    Material Finish:
    Multiple
    Body Type:
    Color Coding and Keying
    Bag Qty:
    1

    Vous pouvez également aimer

    DQPUR2BUT0985202

    Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

    DQPRO20G2NPSST202

    Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) O-Rings (Steel Drums and IBC Caps)

    DQPUR2BUT0985

    Drum Insert Assembly 985mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug

    DQPROEUSAMP207

    European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRO2056X4202

    Drum Insert BSC 56X4 with FKM seal (Metric Thread)

    DQPRO20G2NPSST

    Drum Insert with 2" NPS (ISO G2) Thread and EPDM O-Rings (Steel Drums and IBC Caps)

    DQPUR202BUT202

    2" Drum Insert with American Buttress Thread and FKM (Viton®) O-Rings (North American Plastic Drums)

    DQPRO202BUT202

    Drum Insert with 2" Buttress Thread and with FKM (Viton®) O-Rings (North American Plastic Drums)

    DQPRO20G2NPSPL

    Drum Insert with 2" NPS (ISO G2) Thread and EPDM Flat Bung Seal (Plastic Drums and IBC Caps)

    DQPRONPSPLSAMP207

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRONPSSTSAMP

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Bung O-Rings and 316 Stainless Spring

    DQPUR202BUT

    2" Drum Insert with American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

    DQPROEUSAMP

    European Sample Kit, includes BSC 56X4 Drum Insert, 905mm Dip-tube, 3/4 BSPP Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPRO202BUT

    Drum Insert with 2" American Buttress Thread and EPDM O-Rings (North American Plastic Drums)

    DQPRONPSPLSAMP

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Flat Gasket and 316 Stainless Spring

    DQPRONASAMP

    North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPUR2BUT0410

    Drum Insert Assembly 410mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal

    DQPURSAMP202

    Sample Kit with 1 DQPUR120112 (FKM (Viton®) and PEEK® ) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)

    DQPRONPSSTSAMP207

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPUR2BUT1274

    Drum Insert Assembly 1274mm, 2" American Buttress, POE Bung Seal, EPDM Shipping Plug Seal

    DQPRO2056X4

    Drum Insert with BSC56X4 Thread (European Plastic Drums)

    DQPURSAMP209

    Sample Kit with 1 DQPUR120112 (PPS and Simriz® Spring) Coupler and 1 Assembled Dip-tube (DQPUR2BUT0985202)

    DQPRONASAMP207

    North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRO20G2NPSPL202

    Drum Insert with 2" NPS (ISO G2) Thread and FKM (Viton®) Flat Bung Seal (Plastic Drums and IBC Caps)
    View all mating parts

    Récemment consultés

    DQPROKEYDICOMBO

    Key Kit for Drum Coupling Insert, All Molded Colors
    Back to Top