Outils en Ligne

Configurateur de produit Déterminez les types de couplage à utiliser dans votre projet
Téléchargement de CAD Téléchargez les dessins CAD de couplages spécifiques à utiliser directement dans votre logiciel de conception
    Catalogues Produits Utilisation de nos catalogues produits pour consulter notre liste complète de produits
    Catalogues Produits
    Download CAD Details Chemical Compatibility
    Download CAD Details Chemical Compatibility

    You are responsible for understanding your applications and fluids to determine the suitability in the use of all CPC products. For your convenience, we offer this data which has been compiled from 3 main sources: 1) the Chemical Resistance Guides published by COMPASS© Publications 2) the Chemical Resistance guide published by VICTREX, the manufacturer of PEEK™ and 3) the chemical manufactures themselves.

    CPC is not responsible for the accuracy or completeness of this data, or your test results. CPC assumes no obligation of liability in the connection with its use.

    CPC has small lot purchases (less than bag quantity) available for sale for your testing purposes.

    Step One - Select a Chemical

    Please select a chemical from one of the drop downs below. Once a chemical is selected, you will be able to filter the results by connector components.

    select

    OR

    select

    OR

    select

    DQPROCAPCOMBO

    copy to clipboard click to copy Copied to clipboard!

    Colored Coupler Caps - Combo Kit

    copy to clipboard click to copy Copied to clipboard!
    Log In or register to download CAD Drawings.
    Material:
    Polyethylene
    Material Finish:
    Multiple
    Body Type:
    Color Coding and Keying
    Bag Qty:
    1

    Vous pouvez également aimer

    DQPRONPSPLSAMP

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Flat Gasket and 316 Stainless Spring

    DQPRO120208

    1/2 MNPT Elbow Coupler, with EPDM O-Rings and 316 Stainless Spring

    DQPRO120208207

    1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRO120208206

    1/2 MNPT Elbow Coupler with EPDM O-Rings and Hastelloy C Spring

    DQPRONPSSTSAMP

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with EPDM Bung O-Rings and 316 Stainless Spring

    DQPRO120208202

    1/2 MNPT Elbow Coupler with FKM (Viton®) O-Rings and 316 Stainless Spring

    DQPRONPSPLSAMP207

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRONASAMP

    North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with EPDM O-Rings and 316 Stainless Spring

    DQPRONASAMP207

    North American Sample Kit, includes 2" Buttress Drum Insert, 905mm Dip-Tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring

    DQPRONPSSTSAMP207

    Sample Kit, includes 2" NPS (ISO G2) Drum Insert, 905mm Dip-tube, 1/2 NPT Coupler with FKM (Viton®) O-Rings and Hastelloy C Spring
    View all mating parts

    Récemment consultés

    DQPROCAPCOMBO

    Colored Coupler Caps - Combo Kit
    Back to Top