Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

DQPRODT0410

Dip-tube 13.0" or 330mm long for 5 gal/25L Jerry Cans
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
This product is available in Singles up to 3.
Material:
Polyethylene
Material Finish:
Natural
Temperature Range:
-20°F - 120°F (-29°C - 49°C)
Body Type:
Dip-Tubes
Bag Qty:
25

Vous pouvez également aimer

View all mating parts

Récemment consultés

View all recently visited products