Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
Actual Part Not Shown

DQUDACAP2PKITPP

2-Port Polypro Adaptor Cap for 38mm SP400 Bottles and Dip-tubes, FKM O-Ring
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
Material:
Polypropylene
Material Finish:
Natural
Temperature Range:
32°F - 120°F (0°C - 49°C)
Seal Options:
FKM

Récemment consultés

View all recently visited products