Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

BACD22004

1/4 Hose Barb Valved In-Line BreakAway Coupling Insert
Log In or register to download CAD Drawings.
Ajouter à la demande de devis
Material:
Acetal
Material Finish:
Molded White
Pressure Range:
Vacuum to 20 psi, 1.4 bar
Color:
White
Mounting Option:
Free Floating
Temperature Range:
0°F - 150°F (-18°C - 66°C)
Seal Options:
BUNA-N
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Insert

Vous pouvez également aimer

Autre unité de commande

Récemment consultés

View all recently visited products