Products
PMC NSF
Read More1/8" flow and used in a wide variety of NSF applications.HFC12 NSF
Read MoreNSF-listed couplings with 1/2" flow sutiable for use in water and beverage lines or food and condiment dispensing.PLC NSF
Read More1/4" flow coupling offers the widest selection of sizes and configurations.DrumQuik PRO
Read MoreUnique closed-system design for smarter chemical management.FitQuik - Blood Pressure Connectors
Read MoreMake a cleaner, faster, safer, and smarter connection with your blood pressure monitoring equipment.AseptiQuik S Connector
Read MoreSmall format 1/8", 1/4" and 3/8" genderless connectors provide quick and easy sterile connections for low-flow applications.Nuts
Read MoreNuts accompany many of CPC's couplings.APC NSF
Read MoreNSF-listed APC Series couplings deliver ease-of-use and excellent flow in a compact size.CQG
Read MoreHigh purity couplings features our patented pressure-balanced, non-spill design.APC
Read MoreAPC Series couplings deliver ease-of-use and excellent flow in a compact size.AseptiQuik G Connector
Read MoreGenderless connectors enable quick and easy sterile connections, even in non-sterile environments.iNS4
Read MoreRFID-enabled non-spill coupling enables drip-free disconnections.BQ45GL
Read MoreBottle Caps include a quick disconnect coupling or FitQuik® connector integrated into a cap designed for 45GL bottles.CQH
Read MoreDesigned for high-purity use and features all plastic construction.BreakAway
Read MoreSafe and easy fluid transfer with protection from costly product loss and equipment damage.HFC35 NSF
Read MorePolysulfone couplings for demanding applications and chemical resistance.DrumQuik Universal Dispensing Adapter (UDA)
Read MoreDesigned for end-user applications and allows a safer connections to drums, IBCs and more.Everis LQ4
Read MoreThe Everis™ LQ4 is a ¼ inch flow fitting that provides ultra-reliable, dripless connection and disconnection for protecting valuable electronics.FitQuik - Luer Connectors
Read MoreLuer Connectors are a common choice for limited use or disposable applications where a shutoff valve is not required.O-Rings and Seals
Read MoreCPC offers a variety of O-Rings and Seals to accompany our broad coupling offering.AseptiQuik C Connector
Read MoreProvide quick and easy sterile connections, even in non-sterile environments.MPC
Read MoreAdd ease of use and security to your most critical fluid handling applications.NS4
Read MoreFeature non-spill valves in a compact size, at a great price.DrumQuik PUR
Read MoreUnique high purity closed-system design for smarter chemical management.DPC
Read MoreProvides dual port connections with one-hand, simultaneous connections and disconnections.SMC Polycarbonate
Read MoreSMC polycarbonate couplings offer great value in a small plastic connector.Nuts & Ferrules
Read MoreComplimentary to NS1 and PMC12 1/4-28 terminations.MC NSF
Read MoreChrome-plated brass couplings built tough and made to last in the most demanding NSF applications.iUDC
Read MoreRFID-enabled provides a universal connection to a 38mm fitment neck.DrumQuik PRO Accessories
Read MoreA variety of accessories to accompany DrumQuik PRO for closed-system dispensing.AseptiQuik L Connector
Read MoreBioprocessing sterile genderless connectors guarantee a secure, reliable connection even in non-sterile environments.Everis BLQ4
Read MoreThe Everis™ non-spill quick disconnect designed specifically for blind mate liquid cooling applications.Panel Mount Nuts
Read MoreAccompany many CPC couplings in panel mount terminations.AseptiQuik X Connector
Read MoreLarge format 1" connectors provide quick and easy sterile connections for high flow applications.LC NSF
Read MoreLC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.DrumQuik PUR Accessories
Read MoreAccessories for DrumQuik PUR closed-dispensing systems.EFC12
Read MoreFeatures a high efficiency valve design that provides a greater flow capability than any other coupling its size.Caps & Plugs
Read MoreA variety of body plug and insert caps.AseptiQuik DC Connector
Read MoreMake quick and easy sterile connections and disconnections, even in non-sterile environments.Sanitary
Read MoreAttach directly to popular 3/4" mini and 1" maxi size sanitary connections.AseptiQuik STC Connector
Read MoreIntegration of AseptiQuik® sterile connector and the Steam-Thru® II Steam-in-Place connector.iPLC12
Read MoreRFID-enabled coupling features one-hand connection and disconnection, and offers the flexibility of multiple configurations and terminations.Everis BLQ6
Read MoreThe Everis™ BLQ6 3/8 inch flow fitting provides ultra-reliable connection for blind mate liquid cooling applications. An optional accessory kit for panel mounting is available.DTLD
Read MoreDTLD: Provides dual flow connections with one-hand independent or simultaneous connections Material: ABS Tubing Sizes: 1/4” to 3/8” (6.4mm to 9.5mm)Manifolds
Read MoreBlack anodized aluminum manifolds with 10-32 and NPT ports.HFC39
Read MoreAseptic disconnect functionality with automatic shutoff valves.Steam-Thru Connections
Read MoreQuick and easy sterile connection between biopharmaceutical processing equipment and disposable bag and tube assemblies.JG Push-to-Connect Accessories
Read MoreJG® Push-to-Connect Accessories for PLC.HFC Disconnect
Read MoreEase to operate sterile disconnect with protective thumb latch covering.SRC
Read MoreThe SRC connector eliminates the potential for misconnection with luer fittings.FitQuik Connectors & Fittings
Read MorePrecision molded fittings and connectors for leak-free connections.Everis PLQ4
Read MoreDesigned specifically for liquid cooling applications, the Everis™ PLQ4 offers outstanding reliability and performance within electronic systems environments.FFC35
Read MoreFlux comparable à plusieurs accouplements pour flux de 1,3 cm (1/2 po) dans un corps de 1,0 cm (3/8 po).iMAR
Read MoreIdentiQuik® MAR: Multiple Antenna RF-enabled communicator printed circuit assembly supports up to eight RFID antennas handling eight fluid connections. Delivered in a removable plastic housing.Fittings, Valves and Accessories
Read MoreCompliment many CPC quick disconnect couplings.Everis LQ6
Read MoreThe Everis™ LQ6 is a 3/8 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics.Hybrid Connector
Read MoreAllows designers to confidently specify a single connector for both fluids and electronics.HFC12
Read MoreFlow comparable to many 1/2" flow couplings in a 3/8" body size.Everis LQ8
Read MoreThe Everis LQ8 connector is a 1/2 inch flow fitting that provides ultra-reliable, no-drip connection and disconnection for liquid cooling of electronics applications.Hybrid (Mini) Connector
Read MoreProvides a compact, single connection point for both air couplings and electrical lines.SnapQuik
Read MoreA breakaway connector ideal for small-bore applications. The compact design delivers high flow fluid transfer in a small profile.NSH
Read MoreMolded polypropylene, EPDM seals and a 100% springless and metal-free flow path provide broad chemical resistance.Back-to-Back Adapters
Read MoreGives the flexibility of connecting single-use systems that feature identical coupling connections at the end of their tubing.MPX
Read MoreFull line of connectors and configurations, including pressure sealing caps and plugs.HFC35 & HFC57
Read MorePolysulfone couplings for demanding applications and chemical resistance.Sixtube
Read MoreProvides one easy-to-use quick disconnect for up to six separate fluid lines.MPU
Read MoreA 3/4" and 1" hose barb provides smooth, rapid media transfer.FitQuik - Thread to Thread
Read MoreTapered 10-32 threaded nipple fittings.Tentube
Read MoreProvides one easy-to-use quick disconnect for up to ten separate fluid lines.FitQuik - Thread to Tube
Read MoreThreaded fittings available to fit tubing sizes from 5/32" to 1/8" ID.FitQuik - Tube to Tube
Read MoreHose barb fittings available in many configurations and in sizes.Everis LQ2
Read MoreThe Everis™ LQ2 is a 1/8 inch flow fitting that provides ultra-reliable, dripless connection and disconnection for liquid cooling applications.Threaded Plugs
Read MoreBoth NPT and tapered threaded plug fittings for your application.LC
Read MoreLC Series chrome-plated brass couplings are ideal for use with higher temperature or pressure.Twin Tube
Read MoreProvides one easy-to-use quick disconnect for two separate fluid lines.Everis BLQ2
Read MoreThe Everis™ non-spill quick disconnect designed specifically for rack-mounted liquid cooling applications.IdentiQuik Couplings
Read MoreRFID technology helps to control, protect and streamline your valuable fluid.SaniQuik
Read MoreIntegral sanitary termination attaches to hard-plumbed systems with tri-clover clamps.MC
Read MoreChrome-plated brass couplings built tough and made to last in the most demanding applications.Multi-Mount
Read MoreOne easy-to-use coupling for connecting from three to five lines at once.Multi-Tube
Read MoreCouplings provide one easy-to-use quick disconnect for two, six or ten separate fluid lines.NS1
Read MoreThe smallest plastic non-spill coupling on the market has non-spill shutoff valves that ensure drip-free disconnects.Everis PLQ2
Read MoreDesigned and purpose-built for liquid cooling, the Everis™ PLQ2 QD offers leak-free performance and drip-free disconnection.PLC
Read More1/4" flow coupling offers the widest selection of sizes and configurations.NS6
Read MoreNon-spill couplings that are lightweight, chemically resistant and easy to use.PLC12
Read MoreOffered with a variety of configurations and chemical resistance for demanding applications; gamma sterilizable.NS212
Read MoreAn easy, twist-to-connect coupling with an integrated locking mechanism and double-sided non-spill shutoff valves.PMC
Read More1/8" flow and used in a wide variety of general purpose applications.PMC12
Read MorePolypropylene PMC12 couplings have greater chemical resistance and are gamma sterilizable.Puncture Seal
Read MoreClean and safe liquid dispensing from bag-in-box (BIB) or other types of flexible packaging.SMC
Read MoreSMC couplings offer great value in a small plastic connector.UDC
Read MoreUniversal connection to bulk packaging systems including bag-in-box (BIB), flexible and rigid packaging styles.