AseptiQuik G

AseptiQuik® G Connectors provide quick and easy sterile connections, even in non-sterile environments—a critical capability for biopharmaceutical manufacturers. Featuring an easy to use three step design and a wide range of options—including 1/8- to 1 1/2 -inch sizes and genderless connections—the AseptiQuik family allows you to transfer media easily with less risk of error. Their robust, reliable performance eliminates the need for clamps, fixtures or tube welders, giving you sterile, high quality single-use connections every time.

AseptiQuik G Introduction AseptiQuik G Assembly AseptiQuik G Best Practices
FeaturesBenefits
Genderless DesignEases integration of single-use systems with universal mating between G connectors
Robust constructionRepeatable and reliable performance with no additional hardware required
FLIP-CLICK-PULLInnovative three-step connection process reduces risk of operator error
Integrated pull tab coversPull tabs act as protective cover reducing covers part complexity and ensure simultaneous removal of both membranes
CPC ClickAudible confirmation of assembly
Chemical CompatibilityAseptiQuik PPSU enables genderless connection for a greater range of chemical applications.
pH rangeAseptiQuik PPSU: Versatile connections across downstream processes with a pH range from 2 to 12
Pressure:

Up to 60 psi, 4.1 bar 
Up to 75 psi, 5.1 bar for 48 hours

Temperature:

34°F to 104°F (1°C to 40°C)

Sterilization:

Gamma Standard (blue) and PPSU (purple) Version: Up to 50kGy irradiation

AutoClave (white, High Temp(HT) Version):

One Cycle up to 266°F (130°C) for 60 minutes

Termination Size:

1/4", 3/8”, 1/2", 3/4" ID hose barb (6.4mm,
9.5mm, 12.7mm, 19.0mm) and 3/4", 1-1/2" sanitary

 
Materials:
Main Components:

Polycarbonate (white), USP Class VI, ADCF (standard and HT versions)
Polyphenylsulfone - PPSU, USP Class VI, ADCF (AQG PPSU version)

Pull Tabs/Caps:

Polycarbonate (blue, standard version),
USP Class VI, ADCF
Polycarbonate (white, HT version),
USP Class VI, ADCF
Polycarbonate (purple, PPSU version),
USP Class VI, ADCF
Seals:

Silicone (clear), platinum-cured,
USP Class VI, ADCF

Membrane:

Polyethylene (standard version, PPSU version),
USP Class VI, ADCF
Hydrophobic polyethersulfone with PTFE strip (HT version),
USP Class VI

  
  
AseptiQuik G Flow
  
This graph is intended to give you a general idea of the performance capabilities of each product line. The shaded area of the graph represents the operating range of the product family, i.e. upper and lower values are shown. Therefore, depending on the exact coupling configurations selected, you can reasonably expect values to fall within the shaded area.
   
straight-through

Cv 1.74 for ¼” to ¼” and .19 for 1/8” to 1/8”.

Legend
Legend

16 list items

Product

Genderless

AQG33012 product photo

AQG33012

3/4 Sanitary Genderless AseptiQuik G Connector Body
AQG33012HT product photo

AQG33012HT

3/4 Sanitary Genderless AseptiQuik G Connector Body - High Temperature
AQG33112 product photo

AQG33112

3/4" Sanitary Genderless AseptiQuik G PPSU Connector Body
AQG33024HT product photo

AQG33024HT

1 1/2" Sanitary Genderless AseptiQuik G Connector Body
16 list items

Recently Viewed

View all recently visited products