Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

IPLCDR1700400

1/4 Hose Barb Valved In-Line IdentiQuik Coupling Reader with RFID, RS-232
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Black
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
32°F - 150°F (0°C - 66°C)
Seal Options:
EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Other

Mating Parts

Recently Viewed

View all recently visited products