Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

IUDCDTSN0000

IdentiQuik Snap-in 38mm Valved Cap with RFID
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Natural
Color:
Translucent
Mounting Option:
Free Floating
Temperature Range:
32°F - 150°F (0°C - 66°C)
Seal Options:
EPDM, Silicone
Valve Spring:
302 Stainless Steel
Valve Option:
Valved
Body Type:
Caps & Plugs
Bag Qty:
10

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products