Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

IUDCDTCN3800

IdentiQuik 38mm Valved Threaded Cap with RFID, polypropylene
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Polypropylene
Material Finish:
Molded Grey
Color:
Black
Mounting Option:
Free Floating
Temperature Range:
32°F - 150°F (0°C - 66°C)
Seal Options:
EPDM
Valve Spring:
302 Stainless Steel
Valve Option:
Valved
Body Type:
Caps & Plugs
Bag Qty:
100

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products