Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility
3D Representation

99400

3/8 Hose Barb Valved Elbow Coupling Body FDA EPDM O-Ring (UDC) - NSF
Log In or register to download CAD Drawings.
Add to Quote Request
Material:
Polypropylene
Material Finish:
Molded Grey
Color:
Gray
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Seal Options:
FDA EPDM
Valve Spring:
316 Stainless Steel
Valve Option:
Valved
CPCBodyType:
Body
Termination Size:
3/8

Mating Parts

View all mating parts

Different Order Unit

Recently Viewed

View all recently visited products