Download CAD Details Chemical Compatibility
Download CAD Details Chemical Compatibility

96000

1/2 Hose Barb Non-Valved Clean In Place Adaptor (UDC) - NSF
Log In or register to download CAD Drawings.
Add to Quote Request
This product is available in Singles up to 3.
Material:
Acetal
Material Finish:
Molded Grey
Mounting Option:
Free Floating
Temperature Range:
32°F - 160°F (0°C - 71°C)
Valve Option:
Non-Valved
Body Type:
Other
Bag Qty:
5

Mating Parts

View all mating parts

Recently Viewed

View all recently visited products