2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility
Actual Part Not Shown

PLQ2D3102BLU

1/8" G-Thread/BSPP Valved In-line Liquid Cooling Body, Cool Blue
Add to Quote Request
Material:
Polyphenylsulfone/PPSU
Material Finish:
Black, Transparent
Pressure Range:
Vacuum to 120 psi, 8.3 bar
Color:
Black with cool blue
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved
PLQ2D2304LRED product photo

PLQ2D2304LRED

`

Recently Viewed

View All