2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

PLQ2D2304LBLK

1/4" Locking Hose Barb Harb Valved Elbow Liquid Cooling Coupling Insert
Add to Quote Request
Material:
Polyphenylsulfone/PPSU
Material Finish:
Black
Pressure Range:
Vacuum to 200 psi, 13.8 bar
Color:
Black
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved

Recently Viewed

View All