2D/3D/Datasheet Chemical Compatibility
2D/3D/Datasheet Chemical Compatibility

PLQ2D1704LBLU

1/4" Locking Hose Barb Valved In-Line Liquid Cooling Coupling Body, Cool Blue
Add to Quote Request
Material:
Polyphenylsulfone/PPSU
Material Finish:
Black, Transparent
Pressure Range:
Vacuum to 200 psi, 13.8 bar
Color:
Black with cool blue
Temperature Range:
0°F - 240°F ((-17°C) - 115°C)
Seal Options:
EPDM
Valve Spring:
Stainless Steel
Valve Option:
Valved

Recently Viewed

View All